Light Technology

Cables are essential in lighting technology. Besides transmitting electricity, they also transmit control signals for the remote control of lighting effects, colour changes and brightness settings. In complex lighting systems, they are also used to transmit data between lighting units and control devices. They are particularly important in intelligent lighting systems that require precise control and programming.

11 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
Condutor de proteção
Material condutor
Construção do condutor
Identificação do núcleo
Material de isolamento do núcleo
Ecrã
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible