Tecnologia de Media e Eventos

Cables and wires are the backbone of media technology and play a vital role in ensuring that events run smoothly, safely and without disruption. They carry power, data and signals that are essential for the operation of various devices and systems. They also need to be robust and flexible enough to adapt to different environments, yet light enough to transport and install.

69 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
Condutor de proteção
Material condutor
Construção do condutor
Identificação do núcleo
Material de isolamento do núcleo
Ecrã
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible