Cables for Continuous Motion Applications

Whether in drag chains or in industrial robots, cables and wires used in industry are often exposed to constant and dynamic movements. Tension, bending, high travel speeds and torsion put them under extreme stress. For such applications, there are highly flexible cables and wires that have been designed and manufactured specifically for continuous motion.

101 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
AWG No.
Diâmetro do condutor (mm)
Condutor de proteção
Temperatura de funcionamento admissível do condutor
Material condutor
Construção do condutor
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible