Spiral Cables

Spiral cables, also known as coiled cables, are a reliable and flexible solution for many applications. Due to their expandability and flexibility, they can be adjusted to different length requirements without knotting or bending. They also take up very little space when coiled, making them ideal for applications where space is limited.

5 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
Secção transversal (mm²)
Construção do condutor
Identificação do núcleo
Material de isolamento do núcleo
Ecrã
Material da bainha exterior
Diâmetro exterior
Cor da bainha exterior
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible