Cables for Industrial and Machinery Sectors

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

573 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
AWG No.
Diâmetro do condutor (mm)
Condutor de proteção
Temperatura de funcionamento admissível do condutor
Material condutor
Construção do condutor
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible