Tecnologia de som

In sound technology, cables are crucial for reliable audio transmission. They transmit electrical audio signals from sources such as microphones or instruments to amplifiers, mixing consoles or recording devices. High-quality cables are important to maintain signal quality and minimise interference or signal loss. Careful selection and correct use of the cables make a significant contribution to optimising the overall system and ensuring first-class audio performance.

18 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
Condutor de proteção
Material condutor
Construção do condutor
Identificação do núcleo
Material de isolamento do núcleo
Ecrã
Mostrar todos os filtros
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible