Temperature-Resistant Cables

In many industrial applications, cables and wires are exposed to extreme heat and cold. This can cause damage and malfunction, resulting in potentially costly machine downtime. For these types of applications, there are cables and wires available that are specially designed and constructed to withstand temperature variations and therefore be more reliable.

34 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
Secção transversal (mm²)
AWG n.º.
Condutor de proteção
Temperatura de funcionamento admissível do condutor
Material condutor
Construção do condutor
Ecrã
Material da bainha exterior

Sem resultados.

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible