Inside cleading cutter (universal) HIMS II Código do artigo 906240

Detalhes do artigo

Código do artigo
906240
Typ
Inside cleading cutter (universal) HIMS II
PU/pc.
1
EAN / GTIN
4060892430220
customs tariff number
82032000

Dados técnicos

All technical data can be found in the data sheet in the Downloads section

Detalhes

Estrutura do cabo

      • The inside cleading cutter HIMS II can be used for stripping-off the primary insulation on the ends of medium voltage conductors of 6 up to 45 kV with outside diameters of 15 up to 52 mm and a maximum insulation thickness of 15 mm.
      • The positioning on the cable is made by a clamping System. Spiral and circle cuts are possible. The cut depth is adjustable of 0 up to 15 mm and the feed rate is selectable in 5 steps.
      • The stripping can be stopped in every Position of the cable. The stripping length is unlimited. The device has optimum gliding properties through coated contacts surfaces. The maximum rotation diameter is 220 mm.
      • The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The blades are from alloyed steel with a hardness of least 55 HRC.
      • Length 170 mm
      • Weight 1000 g

Propriedades

      • HIMS II device, silicone paste, allen wrench 2,5 mm, plastic case

Notas

      • Spare blade for HIMS, part no. 906241
      • Spare tube silicone paste 100 ml, part no. 906239

Transferências

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible