Control and Connection Cables

Control and connection cables are particularly useful in a wide range of industrial applications. They transmit both power and control signals and must be able to withstand many mechanical stresses such as abrasion, cutting, tension and bending in machinery and industrial systems. In addition, chemical resistance to oil, UV, ozone, high temperatures and climatic conditions is often required.

136 acertos encontrados
Por página:
Ordenar por:
N.º de núcleos
N.º de pares
Secção transversal (mm²)
AWG n.º.
Condutor de proteção
Temperatura de funcionamento admissível do condutor
Material condutor
Construção do condutor
Ecrã
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible