HELUTOOL SZ Srew pliers
Código do artigo 906455
Detalhes do artigo HELUTOOL SZ Srew pliers
- Código do artigo
- 906455
- Typ
- HELUTOOL SZ Srew pliers
- PU/pc.
- 1
- EAN / GTIN
- 4060892429309
- customs tariff number
- 82032000
Dados técnicos HELUTOOL SZ Srew pliers
All technical data can be found in the data sheet in the Downloads section |
Detalhes HELUTOOL SZ Srew pliers
Estrutura do cabo
-
- The patented 2-component screw pliers that have been awarded with the Design Prize is the ideal solution for embedded, dirty or corossion-damaged screws.
-
- In addition, the pliers consist of a single joint with induction hardened precision blade. Arched, horizontally and vertically ridged gripping surface, for all self-tapping or metric screws from M2 to M6.
-
- The special head shape of the pliers securely surrounds the screw head, thus loosening the screw which can no longer be removed with conventional tools.
-
- Size 160 mm
-
- Weight 140 g
- Handle 2-component precision blade
-
- Induction-hardened precision blade with single joint
-
- Compatible with the screw size M2 to M6