HELUTOOL D20 Cable shear Código do artigo 904933

Detalhes do artigo

Código do artigo
904933
Typ
HELUTOOL D20 Cable shear
PU/pc.
1
EAN / GTIN
4060892429736
customs tariff number
82060000

Dados técnicos

All technical data can be found in the data sheet in the Downloads section

Detalhes

Estrutura do cabo

      • VDE approved, 1000 V
      • For cutting copper and aluminium cables, single and multi-core
      • Low handforce required due to favourable lever ratio and special blade geometry
      • Clean and smooth cut without crushing and deformation
      • Initial and final cut (upper and lower blade)
      • Allows cables of up to 20 mm dia. to be cut
      • With guard
      • Handles plastic coated
      • Precision ground , hardened blades
      • Adjustable bolted joint, self-retaining screw
      • High-grade special tool steel, forged, oil-hardened
      • Length 200 mm
      • Weight 340 g

Transferências

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible