Chamfer cutter HUFS Código do artigo 906242

Detalhes do artigo

Código do artigo
906242
Typ
Chamfer cutter HUFS
PU/pc.
1
EAN / GTIN
4060892430244
customs tariff number
82089000

Dados técnicos

All technical data can be found in the data sheet in the Downloads section

Detalhes

Estrutura do cabo

      • Chamfer cutter HUFS is for chamfering the primary insulation of medium voltage conductors with outside diameter from 15 up to 60 mm.
      • Positioning on the cable is made by a clamping system.
      • The device has PTFE-plates for optional gliding properties on the cable. A silicone paste is not necessary.
      • Size of the chamfer: 2 mm x 60°
      • Maximum rotation diameter is 220 mm
      • The device is light and has a robust construction form. The components are made of aluminium and steel. The blades are from alloyed steel with a hardness of least 55 HRC.
      • Length 145 mm
      • Weight 390 g

Propriedades

      • HUFS-device, allen wrench 2,5 mm, nylon case

Notas

      • Spare blade for HUFS, part no. 906243

Transferências

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible