USB BUS S 3.0 PUR CHAIN violet 2 x 2 x AWG 28 + 2 x (1 x 2 x AWG 28) Part no. 805287
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres

Item Details

Part no.
805287
Item description
USB BUS S 3.0 PUR CHAIN violet 2 x 2 x AWG 28 + 2 x (1 x 2 x AWG 28)
Outer Ø mm (approx.)
6.5
Cu factor per km
42.0
Weight kg/km (approx.)
62.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315640
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible