![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93740_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93740_PF_1520x1160.jpg)
Solderless terminal Cu tinned insulated tape product eye type BHA 3
All items
Technical Data Solderless terminal Cu tinned insulated tape product eye type BHA 3
Temperature range | -20°C bis +115°C temporary up to +130°C |
Details Solderless terminal Cu tinned insulated tape product eye type BHA 3
Cable Structure
-
- Socket: Brass
-
- Surface: tinned
-
- Insulation: partially-insulated
Notes
-
- Roll diameter 450 mm
-
- Inner diameter of inclusion 27 mm
-
- Blade terminal / blade receptacle / pin-type cable lug on tape on request.
Tests
-
- Self-extinguishing acc. to UL 94: V0
Application
-
- Polycarbonate-insulated connection material on tape has been developed as a cost-effective solution for medium and large pre-fabricated cables
Items Solderless terminal Cu tinned insulated tape product eye type BHA 3
Item description
Part no.
|
Colour | Cross-section mm² | Connection bolts M | Design |
---|