HELUSOUND® AES/EBU DMX TP FRNC black 2 x 2 x 0,22 mm²
Part no. 400280
Item Details HELUSOUND® AES/EBU DMX TP FRNC black 2 x 2 x 0,22 mm²
- Part no.
- 400280
- Item description
- HELUSOUND® AES/EBU DMX TP FRNC black 2 x 2 x 0,22 mm²
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 76.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX TP FRNC black 2 x 2 x 0,22 mm²
Insulation resistance | min. 85.0 GOhm x km |
Details HELUSOUND® AES/EBU DMX TP FRNC black 2 x 2 x 0,22 mm²
Cable Structure
-
- Copper wire tinned
-
- Core insulation: Foam PE
-
- Core identification: white-orange, white-blue
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: halogen-free, flame retardant compound (FRNC)
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant