HELUCOM® AT-W(ZN)Y(ZN)11Y green 2 G50/125 Part no. 805690

Item Details

Part no.
805690
Item description
HELUCOM® AT-W(ZN)Y(ZN)11Y green 2 G50/125
No. of fibres
2
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
1
Outer Ø mm (approx.)
10.5
Weight kg/km (approx.)
100.0
Feet per Packaging Unit
1000, 2000
Individual quantities available
yes
EAN / GTIN
4060892313585
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -40°C
Operating, max.: +80°C

Details

Cable Structure

      • Core type: Composite buffered
      • GRP support element
      • Strain relief elements: Aramide
      • Outer sheath material: PUR
      • Outer sheath colour: Green similar to RAL 6018

Properties

      • UV-resistant
      • Oil-resistant

Application

      • The HELUCOM® range is set apart by its rugged and high flexible design. It is used wherever demanding environmental conditions while moving applications occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example drag chains. This serie can be used within PROFIBUS and PROFInet communications.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible