1852 hits found
Per page:
Sort by:
No. of cores
No. of pairs
Cross-section (mm²)
AWG no.
Protective conductor
Permissible operating temperature of the conductor
Conductor material
Conductor construction
Screen
PROFInet Copper Connector RJ45 straight Metall Ø6,3-6,7mm Part no. 805401 Copy
H07RN-F black 4 G 1.5 mm² Part no. 37045 Copy
  • HAR certification
  • EAC certification
  • UKCA certification
H07RN-F black 5 G 1.5 mm² Part no. 37061 Copy
  • HAR certification
  • EAC certification
  • UKCA certification
SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 4 mm² Part no. 713530 Copy
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
HELUTOP® MS-EP4 M25 x 1.5 (CD 10.0-18.0 mm) SZ 30 TL 8 Part no. 905185 Copy
  • UL certification
  • CSA certification
  • Electromagnetic Compatibility (EMC)
KMK-PA-MB M25 x 1.5 grey (RAL 7035) Part no. 97819 Copy
  • Halogen-free (LS0H)
NYY-J black 7 G 1,5 re mm² Part no. 32066 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
H07RN-F black 5 G 4 mm² Part no. 37063 Copy
  • HAR certification
  • EAC certification
  • UKCA certification
KMK-PA-MB M12 x 1.5 grey (RAL 7035) Part no. 97816 Copy
  • Halogen-free (LS0H)
H07RN-F black 4 G 2.5 mm² Part no. 37046 Copy
  • HAR certification
  • EAC certification
  • UKCA certification
NYY-J black 4 G 2,5 re mm² Part no. 32045 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
NYY-O black 1 x 120 rm mm² Part no. 32098 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
NYY-J black 3 G 4 re mm² Part no. 32025 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
HELUTOP® HT M20 x 1.5 black (CD 6.0-12.0 mm) SZ 24 Part no. 93939 Copy
  • UL certification
  • CSA certification
  • VDE certification
NYY-J black 1 G 50 rm mm² Part no. 32007 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
E-BUS / KNX PE DIRECT BURIAL black 2 x 2 x 0,8 mm Part no. 802800 Copy
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
PAAR-TRONIC-Li-2YCYv black 2 x 2 x 0.5 mm² Part no. 21141 Copy
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
HELUTOP® MS-EP4 M20 x 1.5 (CD 7.5-14.0 mm) SZ 24 TL 8 Part no. 905184 Copy
  • UL certification
  • CSA certification
  • Electromagnetic Compatibility (EMC)
NYY-J black 1 G 95 rm mm² Part no. 32009 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
NYY-O black 1 x 185 rm mm² Part no. 32100 Copy
  • EAC certification
  • VDE certification
  • UKCA certification
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible