Metal Exchange Prices

Metal Exchange Prices
Metal Rate
Copper* € 878,82 / 100kg
Copper (MK) € 986,14 / 100kg
MS58 € 773,00 / 100kg
Al € 335,77 / 100kg
Ni € 1.445,64 / 100kg
Ag € 1.173,00 / 1,000g
Gold € 89.430,00 / 1,000g
Quotes as of: 2025-07-08
* The calculation basis for the sale price is our published upper copper quoted on the exchange for copper on the day prior the day the order is received. The sale price is increased or reduced by the difference between the copper base price and the copper quote. The copper number is multiplied by the copper difference. If not otherwise stated, the copper number applies per 1000 m.
Other metal surcharges (e.g. aluminum, nickel, lead) are handled equivalent to the copper calculation.
All information is provided without guarantee or liability.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible