549 hits found
Per page:
Sort by:
Temperature
Certification / Approval
LT-E-UI conduit gland angled 90° M16x1,5 conduit-OD 12,5 mm Part no. 905832 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° M16x1,5 conduit-OD 16 mm Part no. 905833 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° M20x1,5 conduit-OD 12,5 mm Part no. 905834 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° M20x1,5 conduit-OD 16 mm Part no. 905835 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° M20x1,5 conduit-OD 21 mm Part no. 905836 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° M25x1,5 conduit-OD 26 mm Part no. 905837 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° NPT 1" conduit-OD 30 mm Part no. 905847 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° NPT 1/2" conduit-OD 16 mm Part no. 905844 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° NPT 1/2" conduit-OD 21 mm Part no. 905845 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° NPT 3/4" conduit-OD 26 mm Part no. 905846 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° PG11 conduit-OD 12,5 mm Part no. 905838 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° PG11 conduit-OD 16 mm Part no. 905839 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° PG16 conduit-OD 21 mm Part no. 905840 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° PG21 conduit-OD 26 mm Part no. 905841 Copy
  • EAC certification
LT-E-UI conduit gland angled 90° PG29 conduit-OD 30 mm Part no. 905842 Copy
  • EAC certification
LT-E-UI conduit gland straight M16x1,5 conduit-OD 12,5 mm Part no. 905812 Copy
  • EAC certification
LT-E-UI conduit gland straight M20x1,5 conduit-OD 12,5 mm Part no. 905814 Copy
  • EAC certification
LT-E-UI conduit gland straight M20x1,5 conduit-OD 16 mm Part no. 905815 Copy
  • EAC certification
LT-E-UI conduit gland straight M20x1,5 conduit-OD 21 mm Part no. 905816 Copy
  • EAC certification
LT-E-UI conduit gland straight M40x1,5 conduit-OD 39 mm Part no. 905819 Copy
  • EAC certification
LT-E-UI conduit gland straight NPT 1 1/4" conduit-OD 39 mm Part no. 905831 Copy
  • EAC certification
LT-E-UI conduit gland straight NPT 1" conduit-OD 30 mm Part no. 905830 Copy
  • EAC certification
LT-E-UI conduit gland straight NPT 1/2" conduit-OD 12,5 mm Part no. 905826 Copy
  • EAC certification
LT-E-UI conduit gland straight NPT 1/2" conduit-OD 16 mm Part no. 905827 Copy
  • EAC certification
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible