![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_1520x1160.jpg)
![HSK-MS-PVDF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97571_1520x1160.jpg)
HSK-MS-PVDF
All items
Technical Data HSK-MS-PVDF
Nickel plated brass cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-PVDF
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyvinylidenfluorid (PVDF)
-
- Seal: Fluoro rubber (FPM)
-
- O-ring: Fluoro rubber (FPM)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large temperature range
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Cable gland to meet stringent requirements in technology. Polyvinylidene fluoride for use in the chemical industry, at high temperatures, under long-term UV exposure.
Items HSK-MS-PVDF
Item description
Part no.
|
Thread type | Cable Ø from / to mm | Thread length mm | Spanner size mm |
---|
Downloads HSK-MS-PVDF
Accessories
Products that match this product