HELUKAT® 200 CAT.5e SF/UTP PVC STATIC grey 4 x 2 x AWG 24 /1 Part no. 81610
  • Length marking in metres

Item Details

Part no.
81610
Item description
HELUKAT® 200 CAT.5e SF/UTP PVC STATIC grey 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.4
Cu factor per km
28.0
Weight kg/km (approx.)
50.0
Copper base in EUR / 100 kg
100
Feet per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313851
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible