Cable stripper for vulcanized semi conductive layer HFBS

Cable stripper for vulcanized semi conductive layer HFBS
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • The device is for stripping the vulcanized semi conductive layer of low voltage and medium voltage conductors. The maximum layer thickness is 1,5 mm. The stripper can be used for insulation diameter of 10 up to 52 mm.
  • The positioning on the cable is made by a clamping system. The stripping process can be started and stopped in every position of the cable. A switch lever to activate/inactivate the axial traverse speed is available.
  • The device has optimum gliding properties through coated contact surfaces.
  • The maximum rotation diameter is 200 mm
  • The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The form parts are of impact resistant plastic. The blades are from alloyed steel with a hardness of least 55 HRC.
  • Length 170 mm
  • Weight 790 g

Properties

  • HFBS-device, silicone paste, allen wrench 2,5 mm, plastic case

Notes

  • Spare blade 17° for HFBS, part no. 906238
  • Spare tube silocone paste 100ml, part no. 906239

Items Cable stripper for vulcanized semi conductive layer HFBS

Typ
Part no.
PU/pc. EAN / GTIN customs tariff number

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible