Tubular cable lug HELU-S-RK-N 70.0-12

Tubular cable lug HELU-S-RK-N 70.0-12 Part no. 98282
€ 2,736.32 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
98282
Item description
Tubular cable lug HELU-S-RK-N 70.0-12
Stud hole (M)
12
ø Stud hole (a) in mm
13.0
ø Wire receptable (d) in mm
12.0
Flange width (b) in mm
23.0
Length (l) in mm
46.0
Weight in kg/1000 pc.
46.6
cross-section from / to mm²
70.00
Thickness mm
2.25
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892419386
Customs tariff number
85369010

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +500°C

Details

Cable Structure

      • Material: Nickel
      • uninsulated
      • without Inspection hole

Properties

      • for high temperature applications

Notes

      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible