HELU-S-RK-N
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-RK-N
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +500°C |
Details HELU-S-RK-N
Cable Structure
-
- Material: Nickel
-
- uninsulated
-
- without Inspection hole
Properties
-
- for high temperature applications
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Items HELU-S-RK-N
Item description
Part no.
|
Stud hole (M) | ø Stud hole (a) in mm | ø Wire receptable (d) in mm | Flange width (b) in mm |
---|
Downloads HELU-S-RK-N
Accessories
Products that match this product