![HELU-S-RK-N](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98267_PF_1520x1160.jpg)
![HELU-S-RK-N](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98267_PF_1520x1160.jpg)
Tubular cable lug HELU-S-RK-N 10.0-5
Part no. 98270
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tubular cable lug HELU-S-RK-N 10.0-5
- Part no.
- 98270
- Item description
- Tubular cable lug HELU-S-RK-N 10.0-5
- Stud hole (M)
- 5
- ø Stud hole (a) in mm
- 5.3
- ø Wire receptable (d) in mm
- 4.5
- Flange width (b) in mm
- 10.8
- Length (l) in mm
- 20.5
- Weight in kg/1000 pc.
- 3.8
- cross-section from / to mm²
- 10.00
- Thickness mm
- 1
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892419263
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-N 10.0-5
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +500°C |
Details Tubular cable lug HELU-S-RK-N 10.0-5
Cable Structure
-
- Material: Nickel
-
- uninsulated
-
- without Inspection hole
Properties
-
- for high temperature applications
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Downloads Tubular cable lug HELU-S-RK-N 10.0-5
Accessories
Products that match this product