Tubular cable lug HELU-S-RK-N 6.0-6
Part no. 97809
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tubular cable lug HELU-S-RK-N 6.0-6
- Part no.
- 97809
- Item description
- Tubular cable lug HELU-S-RK-N 6.0-6
- Stud hole (M)
- 6
- ø Stud hole (a) in mm
- 6.4
- ø Wire receptable (d) in mm
- 3.6
- Flange width (b) in mm
- 10.5
- Length (l) in mm
- 19.5
- Weight in kg/1000 pc.
- 2.9
- cross-section from / to mm²
- 4.00 - 6.00
- Thickness mm
- 1
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892419225
- Customs tariff number
- 85369010
Technical Data Tubular cable lug HELU-S-RK-N 6.0-6
Tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Temperature range | up to +500°C |
Details Tubular cable lug HELU-S-RK-N 6.0-6
Cable Structure
-
- Material: Nickel
-
- uninsulated
-
- without Inspection hole
Properties
-
- for high temperature applications
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole