Cable protection tube type h
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Cable protection tube type h
Temperature range | -20°C up to +70°C temporary up to +80°C |
Details Cable protection tube type h
Cable Structure
- PVC
Properties
- silicone-free
- cadmium-free
Notes
- Suitable connection glands: USK, LKI, US and LI
Application
- Cable protection tube with integrated hard plastic winding.
- Plant and machine construction
- Automation technology
- Installation technology
- Control cabinet construction
Items Cable protection tube type h
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|
Downloads Cable protection tube type h
Accessories
Products that match this product