![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91209_1520x1160.jpg)
Cable protection tube type h
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Cable protection tube type h
Temperature range | -20°C up to +70°C temporary up to +80°C |
Details Cable protection tube type h
Cable Structure
-
- PVC
Properties
-
- silicone-free
-
- cadmium-free
Notes
-
- Suitable connection glands: USK, LKI, US and LI
Application
-
- Cable protection tube with integrated hard plastic winding.
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Items Cable protection tube type h
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|