PAAR-TRONIC-Li-2YCYv
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • low capacitance
  • reinforced outer sheath
  • with drain wire
  • Suitable for outdoor use (for fixed installations)
  • direct burial
  • EMC-preferred type
From € 148.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

PVC data cable
Temperature range flexible -5°C to +70°C
fixed -30°C to +80°C
Peak operating voltage 250 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Test voltage core/screen 1000 V
Conductor resistance at 20°C 0.22 mm²: max. 93.0 Ohm/km
0.34 mm²: max. 57.5 Ohm/km
0.5 mm²: max. 39.3 Ohm/km
1 mm²: max. 19.6 Ohm/km
Mutual capacitance core/core at 800 Hz
2 - 4 pairs: approx. 72 pF/m
8 - 10 pairs: approx. 60 pF/m
Crosstalk attenuation at 1 MHz, 50.00 dB
at 10 MHz, 40.00 dB
(approx. value)
Inductance approx. 0.66 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 12x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, stranded
  • Wire structure:
  • 0.22 mm²: 7 x 0.2 mm
  • 0.34 mm²: 7 x 0.25 mm
  • 0.5 mm²: 7 x 0.3 mm
  • 1 mm²: 7 x 0.42 mm
  • Core insulation: PE acc. to DIN VDE 0819-103 / DIN EN 50290-2-23 (compound type LD/MD)
  • Core identification acc. to DIN 47100 (paired stranding), colour coded
  • x = without protective conductor
  • Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
  • Foil wrapping
  • Drain wire, tinned copper
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2), reinforced (v)
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation, weathering effects
  • for outdoor use
  • direct burial
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • PE-insulated data cable with twisted pairs, for interference-free transmission of data and signals over longer distances. The twisted-pair lay-up prevents electrical unbalances within the cable and this thus effectively suppresses cross-talking effects. The high transmission rates are particularly suitable for RS 422 and RS 485 interfaces; suitable for fixed installations in dry, damp and wet rooms, as well as outdoors and direct burial. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

Items PAAR-TRONIC-Li-2YCYv

No. of cores
No. of pairs
Cross-section (mm²)
Outer diameter
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.)

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible