![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91050_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91050_1520x1160.jpg)
TY-RAP® Cable tie with steel lug lock
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TY-RAP® Cable tie with steel lug lock
Temperature range | -60°C up to +85°C |
Details TY-RAP® Cable tie with steel lug lock
Cable Structure
-
- Polyamide 6.6
Properties
-
- halogen-free
Notes
-
- Brown, red, orange, yellow, green, purple or grey available on request.
Tests
-
- Flammability acc. to UL 94: V2
Application
-
• Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TY-RAP® Cable tie with steel lug lock
Typ
Part no.
|
Colour | Length mm | Width mm | Bundle-Ø ca. mm |
---|