![ZI-WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_1520x1160.jpg)
![ZI-WV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98561_1520x1160.jpg)
ZI-WV
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data ZI-WV
Zinc elbow | |
Temperature range | -20°C to +100°C |
Protection class | IP 65 |
Details ZI-WV
Cable Structure
-
- Material: Zinc die casting
-
- O-ring: Chloroprene rubber (CR)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Items ZI-WV
Item description
Part no.
|
Thread type | Size inside | Size outside | Thread length mm |
---|