![USH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91200_TZ_1520x1160.jpg)
![USH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91200_TZ_1520x1160.jpg)
USH
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data USH
Corrugated protection tube holder | |
Temperature range | -30°C to +100°C |
Details USH
Cable Structure
-
- Material: Polycarbonat (PC)
-
- with flange pipe holder
-
- Flammability acc. to UL 94
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
-
- resistant to: alkalis, weak acids, fuels, alcohol, mineral oils
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• Tube holder for HELUcond protection tube. Universal, high-strength tube holder with double struts. <br />Fastening bores suitable for horizontal and vertical rail systems in control cabinet.
Items USH
Item description
Part no.
|
Colour | Height mm | Suitable for tube outer Ø mm | Width mm |
---|
Downloads USH
Accessories
Products that match this product