![TROMBOI 800 / TROMBOI 1400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904762_PF_1520x1160.jpg)
![TROMBOI 800 / TROMBOI 1400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904762_PF_1520x1160.jpg)
Cable Drum Unwinders TROMBOI 800
Part no. 904762
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Cable Drum Unwinders TROMBOI 800
- Part no.
- 904762
- Item description
- Cable Drum Unwinders TROMBOI 800
- Weight kg/km (approx.)
- 21.0
- Type
- TROMBOI 800
- Reel-Ø min - max mm
- 400 - 1000
- Load capacity kg
- 500
- Reel width mm
- 580
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430602
- Customs tariff number
- 84798997
Technical Data Cable Drum Unwinders TROMBOI 800
Cable Drum Unwinders |
Details Cable Drum Unwinders TROMBOI 800
Cable Structure
-
- Für Trommeln mit verschiedenen Durchmessern und Trommelgewichten
-
- Kompakte Bauform
-
- Aufrollrampe
-
- Robuste Stahl-Schweißkonstruktion
-
- Optimal für Einwegtrommeln
-
- Kugelgelagerte Achsen
Application
-
• For drums for different diameters and weights. <br />Compact design <br />Loading ramp <br />Sturdy welded steel construction <br />Specially suitable for one-way drums <br />Ball bearing axles