![TROMBOI 800 / TROMBOI 1400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904762_PF_1520x1160.jpg)
![TROMBOI 800 / TROMBOI 1400](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904762_PF_1520x1160.jpg)
TROMBOI 800 / TROMBOI 1400
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TROMBOI 800 / TROMBOI 1400
Cable Drum Unwinders |
Details TROMBOI 800 / TROMBOI 1400
Cable Structure
-
- Für Trommeln mit verschiedenen Durchmessern und Trommelgewichten
-
- Kompakte Bauform
-
- Aufrollrampe
-
- Robuste Stahl-Schweißkonstruktion
-
- Optimal für Einwegtrommeln
-
- Kugelgelagerte Achsen
Application
-
- For drums for different diameters and weights.
- Compact design
- Loading ramp
- Sturdy welded steel construction
- Specially suitable for one-way drums
- Ball bearing axles
Items TROMBOI 800 / TROMBOI 1400
Item description
Part no.
|
Weight kg/km (approx.) | Type | Reel-Ø min - max mm | Load capacity kg |
---|