![TC-WS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93005_PF_1520x1160.jpg)
![TC-WS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93005_PF_1520x1160.jpg)
TC-WS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TC-WS
Cable Tie Mounts | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details TC-WS
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- D - Distance drill hole to cable tie
Application
-
- Mounting base with support saddle.
Items TC-WS
Item description
Part no.
|
Type | Colour | Length mm | Tie width max mm |
---|