ST-C
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data ST-C
Insulated solderless terminals | |
Temperature range | -60°C to +125°C |
Details ST-C
Cable Structure
-
- Sleeve: copper
-
- Surface: tinned
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- Insulated with high dielectric strength
Application
-
• Simple cable inlet through Easy-Entry (expanded sleeve)
Items ST-C
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Design |
---|