![SPR-PVC-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
![SPR-PVC-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
SPR-PVC-AS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SPR-PVC-AS
Spiral wound metallic tube acc. to DIN 49012, Design 1, tested acc. to DIN EN IEC 61386-23 | |
Temperature range | -25°C to +90°C short term up to +100°C |
Protection class | IP 68 |
Details SPR-PVC-AS
Cable Structure
-
- Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- with latched profile
Properties
-
- silicone-free
-
- cadmium-free
-
- watertight
-
- resistant to: weather-resistant, acids, oil, seawater
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Control cabinet construction
-
- Vehicle construction and shipbuilding
Items SPR-PVC-AS
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | Weight kg (approx.) | Inner Ø mm |
---|