SPR-PU-AS
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SPR-PU-AS
Spiral wound metallic tube | |
Temperature range | -50°C to +100°C |
Protection class | IP 68 |
Details SPR-PU-AS
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyurethane (PUR)
-
- with latched profile
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, greases, petrol
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Items SPR-PU-AS
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | Weight kg (approx.) | Inner Ø mm |
---|