![SK-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905344_PF_1520x1160.jpg)
![SK-D](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905344_PF_1520x1160.jpg)
SK-D
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SK-D
Polyoelfin shrink tube 3:1 | |
Temperature range | -55°C to +110°C |
Details SK-D
Cable Structure
-
- Material: Polyolefin
-
- with interior adhesive
Properties
-
- halogen-free
-
- thick walled
-
- very good chemical resistance
Notes
-
- Aproval: UR-listed up to size 68.1 mm
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components
-
- for the protection of cable sleeves and terminations for low-voltage applications (600V)
-
- good protection against impact and abrasion
Items SK-D
Item description
Part no.
|
Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm | Wall thickness mm |
---|