SH holder NW 48 black
Part no. 99277
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SH holder NW 48 black
- Part no.
- 99277
- Item description
- SH holder NW 48 black
- Colour
- black
- Height mm
- 66
- Suitable for nominal size
- 48.0
- Width mm
- 68.0
- Pieces per Packaging Unit
- 20
- Individual quantities available
- no
- EAN / GTIN
- 4060892381959
- Customs tariff number
- 39174000
Technical Data SH holder NW 48 black
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SH holder NW 48 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
- Quick assembly through single-hole fastening.
Downloads SH holder NW 48 black
Accessories
Products that match this product