![SH, SHV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94663_PF_1520x1160.jpg)
![SH, SHV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94663_PF_1520x1160.jpg)
SH, SHV
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SH, SHV
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SH, SHV
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
- Quick assembly through single-hole fastening.
Items SH, SHV
Item description
Part no.
|
Colour | Height mm | Suitable for nominal size | Width mm |
---|
Downloads SH, SHV
Accessories
Products that match this product