![SH, SHV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94663_PF_1520x1160.jpg)
![SH, SHV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94663_PF_1520x1160.jpg)
SH holder NW 23 grey
Part no. 94667
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SH holder NW 23 grey
- Part no.
- 94667
- Item description
- SH holder NW 23 grey
- Colour
- grey
- Height mm
- 40
- Suitable for nominal size
- 23.0
- Width mm
- 35.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892381836
- Customs tariff number
- 39174000
Technical Data SH holder NW 23 grey
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SH holder NW 23 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads. <br />Quick assembly through single-hole fastening.
Downloads SH holder NW 23 grey
Accessories
Products that match this product