SHV holder with rotary protection NW 29 black
Part no. 920332
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SHV holder with rotary protection NW 29 black
- Part no.
- 920332
- Item description
- SHV holder with rotary protection NW 29 black
- Colour
- black
- Height mm
- 45
- Suitable for nominal size
- 29.0
- Width mm
- 43.0
- Pieces per Packaging Unit
- 30
- Individual quantities available
- no
- EAN / GTIN
- 4060892382048
- Customs tariff number
- 39174000
Technical Data SHV holder with rotary protection NW 29 black
Corrugated tubes holder | |
Temperature range | -40°C to +105°C |
Details SHV holder with rotary protection NW 29 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- System holder for HELUcond protection tubes. Universal system holder with optional clips for extreme loads.
- Quick assembly through single-hole fastening.
Downloads SHV holder with rotary protection NW 29 black
Accessories
Products that match this product