![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91300_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91300_PF_1520x1160.jpg)
PVC Shrunk tube 20.0 mm
Part no. 91307
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC Shrunk tube 20.0 mm
- Part no.
- 91307
- Typ
- PVC Shrunk tube 20.0 mm
- Colour
- black
- Inner-Ø before shrinkage mm
- 20
- Inner-Ø after shrinkage mm
- 13.0
- Wall thickness mm
- 0.5
- PU/m
- 100
- EAN / GTIN
- 4060892394492
- customs tariff number
- 39173200
Technical Data PVC Shrunk tube 20.0 mm
Temperature range | -20°C up to +90°C |
Details PVC Shrunk tube 20.0 mm
Cable Structure
-
- PVC
-
- Colour black
Properties
-
- silicone-free
Notes
-
- Attention:
-
- Do not store tubes at temperatures over 18°C! Otherwise properties will be changed!
-
- Longitude shrinkage approx. 20 - 30 %
-
- The colours orange, yellow, white, blue, green, brown, red are available on request
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• PVC shrink tubing for repairing insulation and sealing electrical components.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction