![SCH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91300_PF_1520x1160.jpg)
![SCH](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91300_PF_1520x1160.jpg)
SCH
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data SCH
PVC shrink tube 2:1 | |
Temperature range | -20°C to +90°C |
Details SCH
Cable Structure
-
- Material: Polyvinyl chloride (PVC) V0 acc. to UL 94
Properties
-
- silicone-free
Notes
-
- Attention: Do not store tubes at over 18°C! Otherwise properties are changed!
- Length shrinkage approx. 20-30%
- The colours orange, yellow, white, blue, green, brown, red on request.
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• for repairing insulation<br />• for sealing electrical components
Items SCH
Item description
Part no.
|
Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm | Wall thickness mm |
---|