![SAT/BK COXIAL CABLE A+](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400197_PF_1520x1160.jpg)
![SAT/BK COXIAL CABLE A+](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M400197_PF_1520x1160.jpg)
SAT/BK COXIAL CABLE A+ white 1,0/4,6
Part no. 400197
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SAT/BK COXIAL CABLE A+ white 1,0/4,6
- Part no.
- 400197
- Item description
- SAT/BK COXIAL CABLE A+ white 1,0/4,6
- Outer Ø mm (approx.)
- 6.8
- Cu factor per km
- 17.0
- Weight kg/km (approx.)
- 46.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305412
- Customs tariff number
- 85442000
Technical Data SAT/BK COXIAL CABLE A+ white 1,0/4,6
All technical data can be found in the data sheet in the Downloads section |
Details SAT/BK COXIAL CABLE A+ white 1,0/4,6
Cable Structure
-
- Outer sheath: PVC
-
- Sheath colour: white