Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
Part no. 904396
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
- Part no.
- 904396
- Item description
- Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
- Thread type
- PG
- Size inside
- PG 13.5
- Size outside
- PG 16
- Thread length mm
- 6.5
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377686
- Customs tariff number
- 74122000
Technical Data Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
Downloads Nickel plated hexagonal brass reducer RE PG 16 / PG 13.5
Accessories
Products that match this product