RE hexagonal
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data RE hexagonal
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
Items RE hexagonal
Item description
Part no.
|
Brass surcharge | Thread type | Size inside | Size outside |
---|
Downloads RE hexagonal
Accessories
Products that match this product