![RA / RC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96574_TZ_1520x1160.jpg)
![RA / RC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96574_TZ_1520x1160.jpg)
RA / RC
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data RA / RC
Crimp cable lug | |
Temperature range | -60°C to +105°C |
Details RA / RC
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- fully insulated
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
-
- Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse).
-
- solierung mit hoher dielektrischer Festigkeit.
Properties
-
- widened shaft; allows easy and safe insertion of conductor
Items RA / RC
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Flat plug size in mm |
---|