PVC- Heat-shrink tubing SCH 2:1
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data PVC- Heat-shrink tubing SCH 2:1
Temperature range | -20°C up to +90°C |
Details PVC- Heat-shrink tubing SCH 2:1
Cable Structure
- PVC
- Colour black
Properties
- silicone-free
Notes
- Attention:
- Do not store tubes at temperatures over 18°C! Otherwise properties will be changed!
- Longitude shrinkage approx. 20 - 30 %
- The colours orange, yellow, white, blue, green, brown, red are available on request
Tests
- Flammability acc. to UL 94: V0
Application
- PVC shrink tubing for repairing insulation and sealing electrical components.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Items PVC- Heat-shrink tubing SCH 2:1
Typ
Part no.
|
Colour | Inner-Ø before shrinkage mm | Inner-Ø after shrinkage mm | Wall thickness mm |
---|